Morse M Series CAM Clutch - MG600A-G 1-3/4FB CL
Part #:640706
Catalog #:MG600A-G 1-3/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mode of Operation: | General duty all types | RPM Max. - Inner Race: | 1800 |
| Type: | CAM Clutches | Product Type: | M Series |
| Overall Diameter (in): | 5.375 in | Rated Torque Capacity (ft.-lbs.): | 2,250 |
| Clutch size code: | 600 | Model: | MG |
| Inner Race Width (in): | 3.75 in | Outer Width (in): | 3.625 in |
| RPM Max. - Outer Race: | 700 | Add'l Bearing Support Requirement: | No |
| Bore Size (in): | 1.75 in | Bore (Min) (in): | 1.25 in |
| Indexing Clutch: | Yes | Bore (Max) (in): | 2 in |
| Lubrication Type: | Grease | Overrunning Clutch: | Yes |
| Backstopping Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.63 |
| RPM Max. -inner Race: | 1,800 |
General Specifications
| UPC: | 662288501534 | Weight: | 17.64 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 4.20 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

