Morse M Series CAM Clutch - MG600A-G 2 FB CL
Part #:640708
Catalog #:MG600A-G 2 FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Diameter (in): | 5.375 in | RPM Max. - Outer Race: | 700 |
| Inner Race Width (in): | 3.75 in | Mode of Operation: | General duty all types |
| RPM Max. - Inner Race: | 1800 | Model: | MG |
| Type: | CAM Clutches | Rated Torque Capacity (ft.-lbs.): | 2,250 |
| Product Type: | M Series | Clutch size code: | 600 |
| Outer Width (in): | 3.625 in | Add'l Bearing Support Requirement: | No |
| Indexing Clutch: | Yes | Bore (Min) (in): | 1.25 in |
| Overrunning Clutch: | Yes | Bore (Max) (in): | 2 in |
| Lubrication Type: | Grease | Bore Size (in): | 2 in |
| Backstopping Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.63 |
General Specifications
| UPC: | 662288501558 | Weight: | 16.86 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 4.30 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

