Morse M Series CAM Clutch - MG600A-G 40MM FB CL
Part #:640753
Catalog #:MG600A-G 40MM FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Width (mm): | 92.075 mm | Rated Torque Capacity (ft.-lbs.): | 2,250 |
| Type: | CAM Clutches | Mode of Operation: | General duty all types |
| RPM Max. - Outer Race: | 700 | Model: | MG |
| Inner Race Width (mm): | 95.25 mm | Product Type: | M Series |
| Overall Diameter (mm): | 136.525 mm | RPM Max. - Inner Race: | 1800 |
| Add'l Bearing Support Requirement: | No | Indexing Clutch: | Yes |
| Bore Size (mm): | 40 mm | Backstopping Clutch: | Yes |
| Bore (Max) (in): | 2 in | Overrunning Clutch: | Yes |
| Bore (Min) (in): | 1.25 in | Lubrication Type: | Grease |
| Nominal Overrunning Drag (ft-lb): | 0.63 |
General Specifications
| UPC: | 662288715443 | Weight: | 19.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN |

