Morse M Series CAM Clutch - MG600A-G 45MM FB CL
Part #:640754
Catalog #:MG600A-G 45MM FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Rated Torque Capacity (ft.-lbs.): | 2,250 | Overrunning Clutch: | Yes |
| Add'l Bearing Support Requirement: | No | Backstopping Clutch: | Yes |
| Bore (Min) (in): | 1.25 in | Nominal Overrunning Drag (ft-lb): | 0.63 |
| Outer Width (mm): | 92.075 mm | Mode of Operation: | General duty all types |
| Product Type: | M Series | Clutch size code: | 600 |
| Bore Size (mm): | 45 mm | RPM Max. - Outer Race: | 700 |
| Inner Race Width (in): | 3.75 in | RPM Max. - Inner Race: | 1800 |
| Type: | CAM Clutches | Lubrication Type: | Oil |
| Indexing Clutch: | Yes | Inner Race Width (mm): | 95.25 mm |
| Overall Diameter (mm): | 136.525 mm | Bore (Max) (in): | 2 in |
| Model: | MG |
General Specifications
| UPC: | 662288715450 | Weight: | 19.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN |

