Morse M Series CAM Clutch - MR600A 1-1/2FB CL
Part #:641304
Catalog #:MR600A 1-1/2FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MR is for high- speed outer race overruning. Incorporating a unique cam construction that uses centrifugal force to minimize cam drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Outer Race: | 2100 | Mode of Operation: | High Speed outer race overrunning |
| Inner Race Width (in): | 3.75 in | Product Type: | M Series |
| RPM Max. - Inner Race: | 700 | Overall Diameter (in): | 5.375 in |
| Rated Torque Capacity (ft.-lbs.): | 2,250 | Type: | CAM Clutches |
| Model: | MR | Outer Width (in): | 3.625 in |
| Add'l Bearing Support Requirement: | No | Bore (Min) (in): | 1.25 in |
| Overrunning Clutch: | Yes | Bore Size (in): | 1.5 in |
| Backstopping Clutch: | Yes | Lubrication Type: | Oil |
| Bore (Max) (in): | 2 in | Indexing Clutch: | Yes |
| Nominal Overrunning Drag (ft-lb): | 0.63 |
General Specifications
| UPC: | 662288501701 | Weight: | 19.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN |

