Morse M Series CAM Clutch - MR600A 1-3/4FB CL
Part #:641306
Catalog #:MR600A 1-3/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MR is for high- speed outer race overruning. Incorporating a unique cam construction that uses centrifugal force to minimize cam drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outer Width (in): | 3.625 in | Inner Race Width (in): | 3.75 in |
| RPM Max. - Inner Race: | 700 | Overall Diameter (in): | 5.375 in |
| Model: | MR | Mode of Operation: | High Speed outer race overrunning |
| RPM Max. - Outer Race: | 2100 | Product Type: | M Series |
| Type: | CAM Clutches | Rated Torque Capacity (ft.-lbs.): | 2,250 |
| Bore Type: | Finished | Configuration: | LH Or RH Depending upon order |
| Add'l Bearing Support Requirement: | No | Overrunning Clutch: | Yes |
| Bore Size (in): | 1.75 in | Indexing Clutch: | Yes |
| Bore (Max) (in): | 2 in | Backstopping Clutch: | Yes |
| Bore (Min) (in): | 1.25 in | Lubrication Type: | Oil |
| Nominal Overrunning Drag (ft-lb): | 0.63 |
General Specifications
| UPC: | 662288501725 | Weight: | 19.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN |

