Morse M Series CAM Clutch - MG700A 2 FB CL
Part #:641402
Catalog #:MG700A 2 FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Race Width (in): | 5 in | Rated Torque Capacity (ft.-lbs.): | 5,000 |
| Overall Diameter (in): | 7.125 in | Product Type: | M Series |
| Mode of Operation: | General duty all types | RPM Max. - Inner Race: | 1200 |
| Clutch size code: | 600 | Type: | CAM Clutches |
| RPM Max. - Outer Race: | 400 | Model: | MG |
| Outer Width (in): | 4.875 in | Add'l Bearing Support Requirement: | No |
| Indexing Clutch: | Yes | Bore Size (in): | 2 in |
| Overrunning Clutch: | Yes | Bore (Min) (in): | 2 in |
| Bore (Max) (in): | 2.9375 in | Lubrication Type: | Oil |
| Backstopping Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 1.3 |
| RPM Max. -inner Race: | 1,200 |
General Specifications
| UPC: | 662288501756 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN |

