Morse M Series CAM Clutch - MG700A 2-1/4FB CL
Part #:641403
Catalog #:MG700A 2-1/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Inner Race: | 1200 | Mode of Operation: | General duty all types |
| Inner Race Width (in): | 5 in | Rated Torque Capacity (ft.-lbs.): | 5,000 |
| Type: | CAM Clutches | Model: | MG |
| Clutch size code: | 700 | Overall Diameter (in): | 7.125 in |
| Product Type: | M Series | RPM Max. - Outer Race: | 400 |
| Outer Width (in): | 4.875 in | Add'l Bearing Support Requirement: | No |
| Bore (Max) (in): | 2.9375 in | Bore Size (in): | 2.25 in |
| Backstopping Clutch: | Yes | Bore (Min) (in): | 2 in |
| Lubrication Type: | Oil | Overrunning Clutch: | Yes |
| Indexing Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 1.3 |
General Specifications
| UPC: | 662288501763 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN |

