Morse M Series CAM Clutch - MG700A 2-7/16FB CL
Part #:641404
Catalog #:MG700A 2-7/16FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Clutch size code: | 700 | Model: | MG |
| Product Type: | M Series | Type: | CAM Clutches |
| Rated Torque Capacity (ft.-lbs.): | 5,000 | Outer Width (in): | 4.875 in |
| Inner Race Width (in): | 5 in | RPM Max. - Inner Race: | 1200 |
| Overall Diameter (in): | 7.125 in | RPM Max. - Outer Race: | 400 |
| Mode of Operation: | General duty all types | Bore Type: | Finished |
| Configuration: | LH Or RH Depending upon order | Add'l Bearing Support Requirement: | No |
| Bore Size (in): | 2.4375 in | Overrunning Clutch: | Yes |
| Lubrication Type: | Oil | Backstopping Clutch: | Yes |
| Indexing Clutch: | Yes | Bore (Max) (in): | 2.9375 in |
| Bore (Min) (in): | 2 in | Nominal Overrunning Drag (ft-lb): | 1.3 |
General Specifications
| UPC: | 662288501770 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN |

