Morse M Series CAM Clutch - MG700A 2-3/4FB CL
Part #:641406
Catalog #:MG700A 2-3/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Inner Race: | 1200 | Overall Diameter (in): | 7.125 in |
| Model: | MG | Inner Race Width (in): | 5 in |
| Rated Torque Capacity (ft.-lbs.): | 5,000 | Type: | CAM Clutches |
| Product Type: | M Series | Clutch size code: | 700 |
| Mode of Operation: | General duty all types | RPM Max. - Outer Race: | 400 |
| Outer Width (in): | 4.875 in | Add'l Bearing Support Requirement: | No |
| Bore (Min) (in): | 2 in | Overrunning Clutch: | Yes |
| Indexing Clutch: | Yes | Bore (Max) (in): | 2.9375 in |
| Lubrication Type: | Oil | Backstopping Clutch: | Yes |
| Bore Size (in): | 2.75 in | Nominal Overrunning Drag (ft-lb): | 1.3 |
| RPM Max. -inner Race: | 1,200 |
General Specifications
| UPC: | 662288501794 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

