Morse M Series CAM Clutch - MG700A-G 2 FB CL
Part #:641502
Catalog #:MG700A-G 2 FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mode of Operation: | General duty all types | Rated Torque Capacity (ft.-lbs.): | 5,000 |
| Outer Width (in): | 4.875 in | Type: | CAM Clutches |
| RPM Max. - Outer Race: | 400 | RPM Max. - Inner Race: | 1200 |
| Overall Diameter (in): | 7.125 in | Model: | MG |
| Inner Race Width (in): | 5 in | Clutch size code: | 700 |
| Product Type: | M Series | Add'l Bearing Support Requirement: | No |
| Bore Size (in): | 2 in | Backstopping Clutch: | Yes |
| Bore (Max) (in): | 2.9375 in | Bore (Min) (in): | 2 in |
| Lubrication Type: | Grease | Indexing Clutch: | Yes |
| Overrunning Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 1.3 |
General Specifications
| UPC: | 662288501817 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN |

