Morse M Series CAM Clutch - MG700A-G 2-1/2FB CL
Part #:641505
Catalog #:MG700A-G 2-1/2FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | CAM Clutches | Model: | MG |
| RPM Max. - Outer Race: | 400 | Product Type: | M Series |
| Outer Width (in): | 4.875 in | Rated Torque Capacity (ft.-lbs.): | 5,000 |
| Overall Diameter (in): | 7.125 in | Mode of Operation: | General duty all types |
| RPM Max. - Inner Race: | 1200 | Inner Race Width (in): | 5 in |
| Add'l Bearing Support Requirement: | No | Overrunning Clutch: | Yes |
| Bore (Max) (in): | 2.9375 in | Bore Size (in): | 2.5 in |
| Indexing Clutch: | Yes | Lubrication Type: | Grease |
| Bore (Min) (in): | 2 in | Backstopping Clutch: | Yes |
| Nominal Overrunning Drag (ft-lb): | 1.3 | RPM Max. -inner Race: | 1,200 |
General Specifications
| UPC: | 662288501848 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN |

