Morse M Series CAM Clutch - MG700A-G 2-3/4FB CL
Part #:641506
Catalog #:MG700A-G 2-3/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MG is primarily used for general duty overriding, indexing, back-stopping. Offers precise spring energizing to provide ling overcunning life.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Race Width (in): | 5 in | Clutch size code: | 700 |
| Type: | CAM Clutches | Outer Width (in): | 4.875 in |
| RPM Max. - Outer Race: | 400 | Overall Diameter (in): | 7.125 in |
| Mode of Operation: | General duty all types | RPM Max. - Inner Race: | 1200 |
| Rated Torque Capacity (ft.-lbs.): | 5,000 | Product Type: | M Series |
| Model: | MG | Add'l Bearing Support Requirement: | No |
| Backstopping Clutch: | Yes | Bore (Min) (in): | 2 in |
| Bore (Max) (in): | 2.9375 in | Overrunning Clutch: | Yes |
| Bore Size (in): | 2.75 in | Lubrication Type: | Grease |
| Indexing Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 1.3 |
General Specifications
| UPC: | 662288501855 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN |

