Morse M Series CAM Clutch - MO700A-G 2-1/4FB CL
Part #:641603
Catalog #:MO700A-G 2-1/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mode of Operation: | High Speed inner race overrunning | Product Type: | M Series |
| Rated Torque Capacity (ft.-lbs.): | 5,000 | RPM Max. - Outer Race: | 400 |
| Inner Race Width (in): | 5 in | Outer Width (in): | 4.875 in |
| Type: | CAM Clutches | Model: | MO |
| RPM Max. - Inner Race: | 2000 | Overall Diameter (in): | 7.125 in |
| Bore Type: | Finished | Configuration: | LH Or RH Depending upon order |
| Add'l Bearing Support Requirement: | No | Indexing Clutch: | Yes |
| Lubrication Type: | Grease | Bore (Max) (in): | 2.9375 in |
| Bore (Min) (in): | 2 in | Bore Size (in): | 2.25 in |
| Backstopping Clutch: | Yes | Overrunning Clutch: | Yes |
| Nominal Overrunning Drag (ft-lb): | 1.3 |
General Specifications
| UPC: | 662288501886 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN |

