Morse M Series CAM Clutch - MO700A-G 2-7/16FB CL
Part #:641604
Catalog #:MO700A-G 2-7/16FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Rated Torque Capacity (ft.-lbs.): | 5,000 | RPM Max. - Outer Race: | 400 |
| Overall Diameter (in): | 7.125 in | Clutch size code: | 700 |
| Inner Race Width (in): | 5 in | RPM Max. - Inner Race: | 2000 |
| Type: | CAM Clutches | Model: | MO |
| Mode of Operation: | High Speed inner race overrunning | Product Type: | M Series |
| Outer Width (in): | 4.875 in | Add'l Bearing Support Requirement: | No |
| Overrunning Clutch: | Yes | Lubrication Type: | Grease |
| Bore (Max) (in): | 2.9375 in | Backstopping Clutch: | Yes |
| Bore (Min) (in): | 2 in | Indexing Clutch: | Yes |
| Bore Size (in): | 2.4375 in | Nominal Overrunning Drag (ft-lb): | 1.3 |
General Specifications
| UPC: | 662288501893 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN |

