Morse M Series CAM Clutch - MO700A-G 2-1/2FB CL
Part #:641605
Catalog #:MO700A-G 2-1/2FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Race Width (in): | 5 in | Rated Torque Capacity (ft.-lbs.): | 5,000 |
| Outer Width (in): | 4.875 in | RPM Max. - Outer Race: | 400 |
| Mode of Operation: | High Speed inner race overrunning | Type: | CAM Clutches |
| Clutch size code: | 700 | Model: | MO |
| Overall Diameter (in): | 7.125 in | Product Type: | M Series |
| RPM Max. - Inner Race: | 2000 | Add'l Bearing Support Requirement: | No |
| Bore (Max) (in): | 2.9375 in | Indexing Clutch: | Yes |
| Backstopping Clutch: | Yes | Bore (Min) (in): | 2 in |
| Overrunning Clutch: | Yes | Lubrication Type: | Grease |
| Bore Size (in): | 2.5 in | Nominal Overrunning Drag (ft-lb): | 1.3 |
General Specifications
| UPC: | 662288501909 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN |

