Morse M Series CAM Clutch - MO700A-G 2-3/4FB CL
Part #:641606
Catalog #:MO700A-G 2-3/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Inner Race: | 2000 | Mode of Operation: | High Speed inner race overrunning |
| Overall Diameter (in): | 7.125 in | Inner Race Width (in): | 5 in |
| Type: | CAM Clutches | RPM Max. - Outer Race: | 400 |
| Product Type: | M Series | Rated Torque Capacity (ft.-lbs.): | 5,000 |
| Clutch size code: | 700 | Model: | MO |
| Outer Width (in): | 4.875 in | Add'l Bearing Support Requirement: | No |
| Indexing Clutch: | Yes | Bore (Max) (in): | 2.9375 in |
| Bore Size (in): | 2.75 in | Backstopping Clutch: | Yes |
| Bore (Min) (in): | 2 in | Overrunning Clutch: | Yes |
| Lubrication Type: | Grease | Nominal Overrunning Drag (ft-lb): | 1.3 |
General Specifications
| UPC: | 662288501916 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

