Morse M Series CAM Clutch - MO700A-G 2-15/16FB CL
Part #:641607
Catalog #:MO700A-G 2-15/16FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Clutch size code: | 700 | Mode of Operation: | High Speed inner race overrunning |
| Type: | CAM Clutches | Model: | MO |
| Overall Diameter (in): | 7.125 in | Product Type: | M Series |
| RPM Max. - Inner Race: | 2000 | Inner Race Width (in): | 5 in |
| RPM Max. - Outer Race: | 400 | Rated Torque Capacity (ft.-lbs.): | 5,000 |
| Outer Width (in): | 4.875 in | Add'l Bearing Support Requirement: | No |
| Overrunning Clutch: | Yes | Bore (Max) (in): | 2.9375 in |
| Indexing Clutch: | Yes | Bore Size (in): | 2.9375 in |
| Lubrication Type: | Grease | Bore (Min) (in): | 2 in |
| Backstopping Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 1.3 |
General Specifications
| UPC: | 662288501923 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

