Morse M Series CAM Clutch - MO700A-G 65MM FB CL
Part #:641653
Catalog #:MO700A-G 65MM FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overrunning Clutch: | Yes | Mode of Operation: | High Speed inner race overrunning |
| Indexing Clutch: | Yes | Lubrication Type: | Grease |
| Outer Width (in): | 4.875 in | Rated Torque Capacity (ft.-lbs.): | 5,000 |
| Nominal Overrunning Drag (ft-lb): | 1.3 | Model: | MO |
| Bore (Max) (in): | 2.9375 in | RPM Max. - Outer Race: | 400 |
| Backstopping Clutch: | Yes | Bore Size (in): | 2.559 in |
| Overall Diameter (in): | 7.125 in | Product Type: | M Series |
| Inner Race Width (in): | 5 in | Type: | CAM Clutches |
| Add'l Bearing Support Requirement: | No | Bore (Min) (in): | 2 in |
| RPM Max. - Inner Race: | 2000 | Clutch size code: | 700 |
General Specifications
| UPC: | 662288715641 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN |

