Morse M Series CAM Clutch - MI700A 2 FB CL
Part #:641802
Catalog #:MI700A 2 FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MI is recommended for high performance indexing applications requiring high indexing accuracy. Incorporates and low inertia cage and heavy duty inergizing spring for quick cam reaction
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | M Series | Inner Race Width (in): | 5 in |
| Outer Width (in): | 4.875 in | Clutch size code: | 700 |
| Mode of Operation: | High Performance Indexing | Rated Torque Capacity (ft.-lbs.): | 5,000 |
| Model: | MI | Overall Diameter (in): | 7.125 in |
| Type: | CAM Clutches | Add'l Bearing Support Requirement: | No |
| Lubrication Type: | Oil | Bore Size (in): | 2 in |
| Overrunning Clutch: | Yes | Bore (Min) (in): | 2 in |
| Indexing Clutch: | Yes | Bore (Max) (in): | 2.9375 in |
| Backstopping Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 1.3 |
General Specifications
| UPC: | 662288501930 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN |

