Morse M Series CAM Clutch - MR700A 2-3/4FB CL
Part #:642206
Catalog #:MR700A 2-3/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MR is for high- speed outer race overruning. Incorporating a unique cam construction that uses centrifugal force to minimize cam drag
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Inner Race Width (in): | 5 in | Rated Torque Capacity (ft.-lbs.): | 5,000 |
| Type: | CAM Clutches | RPM Max. - Inner Race: | 400 |
| Outer Width (in): | 4.875 in | Product Type: | M Series |
| Overall Diameter (in): | 7.125 in | Model: | MR |
| Mode of Operation: | High Speed outer race overrunning | RPM Max. - Outer Race: | 1750 |
| Add'l Bearing Support Requirement: | No | Indexing Clutch: | Yes |
| Lubrication Type: | Oil | Backstopping Clutch: | Yes |
| Overrunning Clutch: | Yes | Bore Size (in): | 2.75 in |
| Bore (Min) (in): | 2 in | Bore (Max) (in): | 2.9375 in |
| Nominal Overrunning Drag (ft-lb): | 1.3 |
General Specifications
| UPC: | 662288502098 | Weight: | 43.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN |

