Morse M Series CAM Clutch - MO400A-G 3/4FB CL
Part #:643903
Catalog #:MO400A-G 3/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Rated Torque Capacity (ft.-lbs.): | 400 | Inner Race Width (in): | 2.75 in |
| Outer Width (in): | 2.625 in | Overall Diameter (in): | 3.5 in |
| Model: | MO | Product Type: | M Series |
| Type: | CAM Clutches | RPM Max. - Inner Race: | 3600 |
| Clutch size code: | 400 | RPM Max. - Outer Race: | 800 |
| Mode of Operation: | High Speed inner race overrunning | Add'l Bearing Support Requirement: | No |
| Lubrication Type: | Grease | Overrunning Clutch: | Yes |
| Bore (Max) (in): | 0.875 in | Bore Size (in): | 0.75 in |
| Backstopping Clutch: | Yes | Indexing Clutch: | Yes |
| Bore (Min) (in): | 0.625 in | Nominal Overrunning Drag (ft-lb): | 0.21 |
General Specifications
| UPC: | 662288502166 | Weight: | 6.61 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

