Morse M Series CAM Clutch - MO500A-G 1-1/8FB CL
Part #:644004
Catalog #:MO500A-G 1-1/8FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Inner Race: | 3000 | Product Type: | M Series |
| Clutch size code: | 500 | Mode of Operation: | High Speed inner race overrunning |
| RPM Max. - Outer Race: | 750 | Rated Torque Capacity (ft.-lbs.): | 1,175 |
| Overall Diameter (in): | 4.25 in | Model: | MO |
| Type: | CAM Clutches | Outer Width (in): | 3.375 in |
| Inner Race Width (in): | 3.5 in | Add'l Bearing Support Requirement: | No |
| Lubrication Type: | Grease | Indexing Clutch: | Yes |
| Bore Size (in): | 1.125 in | Backstopping Clutch: | Yes |
| Bore (Max) (in): | 1.25 in | Overrunning Clutch: | Yes |
| Bore (Min) (in): | 0.875 in | Nominal Overrunning Drag (ft-lb): | 0.38 |
General Specifications
| UPC: | 662288502203 | Weight: | 11.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 3.63 IN |

