Morse M Series CAM Clutch - MO500A-G 1-1/4FB CL
Part #:644005
Catalog #:MO500A-G 1-1/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mode of Operation: | High Speed inner race overrunning | Overall Diameter (in): | 4.25 in |
| Product Type: | M Series | Rated Torque Capacity (ft.-lbs.): | 1,175 |
| Clutch size code: | 500 | Type: | CAM Clutches |
| RPM Max. - Outer Race: | 750 | Model: | MO |
| Inner Race Width (in): | 3.5 in | RPM Max. - Inner Race: | 3000 |
| Outer Width (in): | 3.375 in | Add'l Bearing Support Requirement: | No |
| Backstopping Clutch: | Yes | Indexing Clutch: | Yes |
| Lubrication Type: | Grease | Bore Size (in): | 1.25 in |
| Bore (Min) (in): | 0.875 in | Bore (Max) (in): | 1.25 in |
| Overrunning Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.38 |
| RPM Max. -inner Race: | 3,000 |
General Specifications
| UPC: | 662288502210 | Weight: | 11.13 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 4.30 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

