Morse M Series CAM Clutch - MO600A-G 1-3/8FB CL
Part #:644103
Catalog #:MO600A-G 1-3/8FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Outer Race: | 700 | Product Type: | M Series |
| Model: | MO | Overall Diameter (in): | 5.375 in |
| RPM Max. - Inner Race: | 2400 | Type: | CAM Clutches |
| Outer Width (in): | 3.625 in | Rated Torque Capacity (ft.-lbs.): | 2,250 |
| Mode of Operation: | High Speed inner race overrunning | Inner Race Width (in): | 3.75 in |
| Configuration: | LH Or RH Depending upon order | Bore Type: | Finished |
| Add'l Bearing Support Requirement: | No | Backstopping Clutch: | Yes |
| Bore (Max) (in): | 2 in | Bore Size (in): | 1.375 in |
| Overrunning Clutch: | Yes | Bore (Min) (in): | 1.25 in |
| Indexing Clutch: | Yes | Lubrication Type: | Grease |
| Nominal Overrunning Drag (ft-lb): | 0.63 |
General Specifications
| UPC: | 662288502234 | Weight: | 19.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN |

