Morse M Series CAM Clutch - MO600A-G 1-3/4FB CL
Part #:644106
Catalog #:MO600A-G 1-3/4FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | M Series | RPM Max. - Outer Race: | 700 |
| Overall Diameter (in): | 5.375 in | Outer Width (in): | 3.625 in |
| RPM Max. - Inner Race: | 2400 | Type: | CAM Clutches |
| Model: | MO | Mode of Operation: | High Speed inner race overrunning |
| Inner Race Width (in): | 3.75 in | Clutch size code: | 600 |
| Rated Torque Capacity (ft.-lbs.): | 2,250 | Add'l Bearing Support Requirement: | No |
| Indexing Clutch: | Yes | Lubrication Type: | Grease |
| Bore (Max) (in): | 2 in | Bore Size (in): | 1.75 in |
| Overrunning Clutch: | Yes | Bore (Min) (in): | 1.25 in |
| Backstopping Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.63 |
General Specifications
| UPC: | 662288502265 | Weight: | 18.90 LB |
| Packaged Length: | 6.90 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

