Morse M Series CAM Clutch - MO600A-G 1-15/16FB CL
Part #:644107
Catalog #:MO600A-G 1-15/16FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Diameter (in): | 5.375 in | Rated Torque Capacity (ft.-lbs.): | 2,250 |
| Mode of Operation: | High Speed inner race overrunning | RPM Max. - Outer Race: | 700 |
| Model: | MO | Outer Width (in): | 3.625 in |
| Product Type: | M Series | Type: | CAM Clutches |
| Inner Race Width (in): | 3.75 in | RPM Max. - Inner Race: | 2400 |
| Configuration: | LH Or RH Depending upon order | Bore Type: | Finished |
| Add'l Bearing Support Requirement: | No | Bore Size (in): | 1.9375 in |
| Backstopping Clutch: | Yes | Indexing Clutch: | Yes |
| Bore (Min) (in): | 1.25 in | Overrunning Clutch: | Yes |
| Lubrication Type: | Grease | Bore (Max) (in): | 2 in |
| Nominal Overrunning Drag (ft-lb): | 0.63 |
General Specifications
| UPC: | 662288502272 | Weight: | 19.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN |

