Morse M Series CAM Clutch - MO600A-G 2 FB CL
Part #:644108
Catalog #:MO600A-G 2 FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Inner Race: | 2400 | Type: | CAM Clutches |
| Mode of Operation: | High Speed inner race overrunning | Clutch size code: | 600 |
| Outer Width (in): | 3.625 in | Rated Torque Capacity (ft.-lbs.): | 2,250 |
| Overall Diameter (in): | 5.375 in | Inner Race Width (in): | 3.75 in |
| Product Type: | M Series | Model: | MO |
| RPM Max. - Outer Race: | 700 | Add'l Bearing Support Requirement: | No |
| Indexing Clutch: | Yes | Bore (Max) (in): | 2 in |
| Bore (Min) (in): | 1.25 in | Overrunning Clutch: | Yes |
| Lubrication Type: | Grease | Bore Size (in): | 2 in |
| Backstopping Clutch: | Yes | Nominal Overrunning Drag (ft-lb): | 0.63 |
| RPM Max. -inner Race: | 2,400 |
General Specifications
| UPC: | 662288502289 | Weight: | 19.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

