Morse M Series CAM Clutch - MO600A-G 50MM FB CL
Part #:644155
Catalog #:MO600A-G 50MM FB CL
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The M series ball bearing clutch contain precision formed cams made from high quality steel and precision ground. Our most versatile clutch, this unit is the workhorse of the industry
- MO is made with felt grease seals to minimize drag for high speed inner race overrunning application. Delivered with standard grease lubrication
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mode of Operation: | High Speed inner race overrunning | Rated Torque Capacity (ft.-lbs.): | 2,250 |
| Overall Diameter (mm): | 136.525 mm | Model: | MO |
| Product Type: | M Series | RPM Max. - Inner Race: | 2400 |
| Inner Race Width (mm): | 95.25 mm | RPM Max. - Outer Race: | 700 |
| Outer Width (mm): | 92.075 mm | Type: | CAM Clutches |
| Add'l Bearing Support Requirement: | No | Overrunning Clutch: | Yes |
| Bore (Max) (in): | 2 in | Bore (Min) (in): | 1.25 in |
| Backstopping Clutch: | Yes | Indexing Clutch: | Yes |
| Bore Size (mm): | 50 mm | Lubrication Type: | Grease |
| Nominal Overrunning Drag (ft-lb): | 0.63 |
General Specifications
| UPC: | 662288706922 | Weight: | 19.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN |

