Morse MZEU Series CAM Clutch - MZEU20-CLUTCH
Part #:2663029
Catalog #:MZEU20-CLUTCH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- MZEU series has a dual metric ball bearing supported design with metric bores. It is suitable for overrunnng and middle speed backstopping.
- This one way sprag clutch has tapped holes to mount accessories
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Drag Torque (lb-ft): | 0.213893 | Bore Size Tolerances (in): | +0.0008/-0.0000 in |
| Model: | MZEU 20 | Drag Torque (N-m): | 0.29 |
| Rated Torque Capacity (ft.-lbs.): | 180.7025 | Keyway: | 6 X 2.8 |
| Bore Size Tolerances (mm): | +0.021/-0.000 mm | Rated Torque Capacity (N-m): | 245 |
| Type: | CAM Clutches | Add'l Bearing Support Requirement: | No |
| Maximum Overrunning Speed - Outer Race (rpm): | 700 | Backstopping Clutch: | Yes |
| Overrunning Clutch: | Yes | Maximum Overrunning Speed - Inner Race (rpm): | 1,600 |
| Bore Size (in): | 0.787399 in | Product Type: | MZEU Series |
| Bore Size (mm): | 20 mm | Indexing Clutch: | No |
General Specifications
| UPC: | 662288930082 | Weight: | 2.56 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 3.90 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

