Morse MZEU Series CAM Clutch - MZEU30-CLUTCH
Part #:2663045
Catalog #:MZEU30-CLUTCH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- MZEU series has a dual metric ball bearing supported design with metric bores. It is suitable for overrunnng and middle speed backstopping.
- This one way sprag clutch has tapped holes to mount accessories
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Drag Torque (lb-ft): | 0.287649 | Model: | MZEU 30 |
| Bore Size Tolerances (mm): | +0.021/-0.000 mm | Keyway: | 8 X 3.3 |
| Type: | CAM Clutches | Drag Torque (N-m): | 0.39 |
| Rated Torque Capacity (N-m): | 735 | Bore Size Tolerances (in): | +0.0008/-0.0000 in |
| Rated Torque Capacity (ft.-lbs.): | 542.1074 | Add'l Bearing Support Requirement: | No |
| Backstopping Clutch: | Yes | Bore Size (mm): | 30 mm |
| Overrunning Clutch: | Yes | Indexing Clutch: | No |
| Maximum Overrunning Speed - Outer Race (rpm): | 500 | Bore Size (in): | 1.181099 in |
| Product Type: | MZEU Series | Maximum Overrunning Speed - Inner Race (rpm): | 1,500 |
General Specifications
| UPC: | 662288930105 | Weight: | 5.55 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 3.90 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

