Morse MZEU Series CAM Clutch - MZEU40-CLUTCH
Part #:2663060
Catalog #:MZEU40-CLUTCH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- MZEU series has a dual metric ball bearing supported design with metric bores. It is suitable for overrunnng and middle speed backstopping.
- This one way sprag clutch has tapped holes to mount accessories
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | CAM Clutches | Keyway: | 12 X 3.3 |
| Drag Torque (lb-ft): | 0.435161 | Bore Size Tolerances (mm): | +0.025/-0.000 mm |
| Rated Torque Capacity (ft.-lbs.): | 995.7074 | Rated Torque Capacity (N-m): | 1350 |
| Bore Size Tolerances (in): | +0.0010/-0.0000 in | Model: | MZEU 40 |
| Drag Torque (N-m): | 0.59 | Add'l Bearing Support Requirement: | No |
| Product Type: | MZEU Series | Maximum Overrunning Speed - Inner Race (rpm): | 1,400 |
| Backstopping Clutch: | Yes | Indexing Clutch: | No |
| Maximum Overrunning Speed - Outer Race (rpm): | 300 | Overrunning Clutch: | Yes |
| Bore Size (in): | 1.574798 in | Bore Size (mm): | 40 mm |
| Outer Width (in): | 2.1 in | RPM Max. -inner Race: | 1,400 |
| Nominal Overrunning Drag (ft-lb): | 0.435 | Overall Diameter (in): | 4.9 in |
| Lubrication Type: | Grease | Inner Race Width (in): | 3.4 in |
General Specifications
| UPC: | 662288930129 | Weight: | 10.50 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

