Morse MZEU Series CAM Clutch - MZEU45-CLUTCH
Part #:2663078
Catalog #:MZEU45-CLUTCH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- MZEU series has a dual metric ball bearing supported design with metric bores. It is suitable for overrunnng and middle speed backstopping.
- This one way sprag clutch has tapped holes to mount accessories
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Drag Torque (lb-ft): | 0.508917 | Rated Torque Capacity (ft.-lbs.): | 1,194.849 |
| Rated Torque Capacity (N-m): | 1620 | Bore Size Tolerances (in): | +0.0010/-0.0000 in |
| Type: | CAM Clutches | Keyway: | 14 X 3.8 |
| Model: | MZEU 45 | Drag Torque (N-m): | 0.69 |
| Bore Size Tolerances (mm): | +0.025/-0.000 mm | Add'l Bearing Support Requirement: | No |
| Maximum Overrunning Speed - Outer Race (rpm): | 300 | Bore Size (in): | 1.771648 in |
| Maximum Overrunning Speed - Inner Race (rpm): | 1,400 | Indexing Clutch: | No |
| Backstopping Clutch: | Yes | Bore Size (mm): | 45 mm |
| Overrunning Clutch: | Yes | Product Type: | MZEU Series |
General Specifications
| UPC: | 662288930136 | Weight: | 11.49 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 4.80 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

