Morse NFS Series CAM Clutch - NFS-12 CLUTCH
Part #:2363083
Catalog #:NFS-12 CLUTCH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The NFS Sprag one way clutch is designed with the same overall dimensions as medium series metric ball bearing.
- Manufactured with an inner race containing a key seat and out race containing key slots
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Overrunning Speed - Inner Race (rpm): | 4,500 | Model: | NFS 12 |
| Drag Torque (lb-in): | .36 | Rated Torque Capacity (N-m): | 18 |
| Keyway (in): | 0.16 x 0.07 in | Maximum Overrunning Speed - Outer Race (rpm): | 2,300 |
| Drag Torque (N-m): | .04 | Type: | CAM Clutches |
| Keyway (mm): | 4 x 1.8 mm | Rated Torque Capacity (ft.-lbs.): | 13 |
| Lubrication Type: | The clutches are supplied with a protective coating of oil and must be lubricated before putting into service. | Add'l Bearing Support Requirement: | Yes |
| Overrunning Clutch: | Yes | Bore Size (mm): | 12 mm |
| Backstopping Clutch: | No | Bore Size (in): | 0.47244 in |
| Product Type: | NFS Series | Indexing Clutch: | Yes |
General Specifications
| UPC: | 662460387529 | Weight: | 0.19 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

