Morse NFS Series CAM Clutch - NFS-17 CLUTCH
Part #:2363109
Catalog #:NFS-17 CLUTCH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The NFS Sprag one way clutch is designed with the same overall dimensions as medium series metric ball bearing.
- Manufactured with an inner race containing a key seat and out race containing key slots
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Rated Torque Capacity (N-m): | 50 | Rated Torque Capacity (ft.-lbs.): | 27 |
| Type: | CAM Clutches | Lubrication Type: | The clutches are supplied with a protective coating of oil and must be lubricated before putting into service. |
| Model: | NFS 17 | Maximum Overrunning Speed - Outer Race (rpm): | 1,600 |
| Maximum Overrunning Speed - Inner Race (rpm): | 3,200 | Keyway (in): | 0.20 x 0.05 in |
| Keyway (mm): | 5 x 1.2 mm | Drag Torque (N-m): | .11 |
| Drag Torque (lb-in): | .972 | Add'l Bearing Support Requirement: | Yes |
| Backstopping Clutch: | No | Product Type: | NFS Series |
| Bore Size (in): | 0.669289 in | Overrunning Clutch: | Yes |
| Indexing Clutch: | Yes | Bore Size (mm): | 17 mm |
| Nominal Overrunning Drag (ft-lb): | 0.081 | Inner Race Width (in): | 0.7 in |
| Overall Diameter (in): | 1.9 in | RPM Max. -inner Race: | 3,200 |
| Outer Width (in): | 0.7 in |
General Specifications
| UPC: | 662460387543 | Weight: | 0.42 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

