Morse NFS Series CAM Clutch - NFS-20 CLUTCH
Part #:2363117
Catalog #:NFS-20 CLUTCH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The NFS Sprag one way clutch is designed with the same overall dimensions as medium series metric ball bearing.
- Manufactured with an inner race containing a key seat and out race containing key slots
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Drag Torque (lb-in): | 1.596 | Maximum Overrunning Speed - Outer Race (rpm): | 1,300 |
| Drag Torque (N-m): | .18 | Model: | NFS 20 |
| Maximum Overrunning Speed - Inner Race (rpm): | 2,500 | Keyway (mm): | 6 x 1.6 mm |
| Rated Torque Capacity (ft.-lbs.): | 62 | Keyway (in): | 0.24 x 0.06 in |
| Rated Torque Capacity (N-m): | 84 | Lubrication Type: | The clutches are supplied with a protective coating of oil and must be lubricated before putting into service. |
| Type: | CAM Clutches | Add'l Bearing Support Requirement: | Yes |
| Overrunning Clutch: | Yes | Backstopping Clutch: | No |
| Indexing Clutch: | Yes | Bore Size (mm): | 20 mm |
| Product Type: | NFS Series | Bore Size (in): | 0.787399 in |
General Specifications
| UPC: | 662460387550 | Weight: | 0.51 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

