Morse NFS Series CAM Clutch - NFS-40 CLUTCH
Part #:2363158
Catalog #:NFS-40 CLUTCH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The NFS Sprag one way clutch is designed with the same overall dimensions as medium series metric ball bearing.
- Manufactured with an inner race containing a key seat and out race containing key slots
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | CAM Clutches | Model: | NFS 40 |
| Keyway (in): | 0.47 x 0.09 in | Rated Torque Capacity (N-m): | 607 |
| Drag Torque (N-m): | .46 | Maximum Overrunning Speed - Outer Race (rpm): | 650 |
| Keyway (mm): | 12 x 2.2 mm | Drag Torque (lb-in): | 4.068 |
| Maximum Overrunning Speed - Inner Race (rpm): | 1,300 | Lubrication Type: | The clutches are supplied with a protective coating of oil and must be lubricated before putting into service. |
| Rated Torque Capacity (ft.-lbs.): | 448 | Add'l Bearing Support Requirement: | Yes |
| Overrunning Clutch: | Yes | Bore Size (in): | 1.574798 in |
| Indexing Clutch: | Yes | Product Type: | NFS Series |
| Backstopping Clutch: | No | Bore Size (mm): | 40 mm |
General Specifications
| UPC: | 662460387598 | Weight: | 2.29 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

