Morse NFS Series CAM Clutch - NFS-45 CLUTCH
Part #:2363166
Catalog #:NFS-45 CLUTCH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The NFS Sprag one way clutch is designed with the same overall dimensions as medium series metric ball bearing.
- Manufactured with an inner race containing a key seat and out race containing key slots
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model: | NFS 45 | Drag Torque (N-m): | .56 |
| Keyway (in): | 0.55 x 0.08 in | Maximum Overrunning Speed - Inner Race (rpm): | 1,100 |
| Lubrication Type: | The clutches are supplied with a protective coating of oil and must be lubricated before putting into service. | Drag Torque (lb-in): | 4.956 |
| Type: | CAM Clutches | Maximum Overrunning Speed - Outer Race (rpm): | 550 |
| Rated Torque Capacity (N-m): | 756 | Rated Torque Capacity (ft.-lbs.): | 558 |
| Keyway (mm): | 14 x 2.1 mm | Overall Length (mm): | 36 mm |
| Outside Diameter (in): | 3.936996 in | Outside Diameter (mm): | 100 mm |
| Configuration: | LH Or RH Depending upon order | Overall Length (in): | 1.417319 in |
| Add'l Bearing Support Requirement: | Yes | Bore Size (mm): | 45 mm |
| Overrunning Clutch: | Yes | Backstopping Clutch: | No |
| Product Type: | NFS Series | Indexing Clutch: | Yes |
| Bore Size (in): | 1.771648 in |
General Specifications
| UPC: | 662460387604 | Weight: | 2.80 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 1.42 IN |
| Packaged Height: | 3.94 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

