Morse NFS Series CAM Clutch - NFS-60 CLUTCH
Part #:2363182
Catalog #:NFS-60 CLUTCH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The NFS Sprag one way clutch is designed with the same overall dimensions as medium series metric ball bearing.
- Manufactured with an inner race containing a key seat and out race containing key slots
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Overrunning Speed - Inner Race (rpm): | 840 | Lubrication Type: | The clutches are supplied with a protective coating of oil and must be lubricated before putting into service. |
| Model: | NFS 60 | Type: | CAM Clutches |
| Drag Torque (N-m): | .87 | Rated Torque Capacity (ft.-lbs.): | 1,457 |
| Keyway (in): | 0.71 x 0.09 in | Keyway (mm): | 18 x 2.3 mm |
| Drag Torque (lb-in): | 7.704 | Rated Torque Capacity (N-m): | 1975 |
| Maximum Overrunning Speed - Outer Race (rpm): | 420 | Add'l Bearing Support Requirement: | Yes |
| Product Type: | NFS Series | Bore Size (in): | 2.362198 in |
| Backstopping Clutch: | No | Overrunning Clutch: | Yes |
| Bore Size (mm): | 60 mm | Indexing Clutch: | Yes |
General Specifications
| UPC: | 662460387628 | Weight: | 6.90 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 5.12 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

