Morse NSS Series CAM Clutch - NSS-15 CLUTCH
Part #:2363224
Catalog #:NSS-15 CLUTCH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The NFS Sprag one way clutch is designed with the same overall dimensions as medium series metric ball bearing.
- Manufactured with an inner race containing a key seat and out race containing key slots
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Overrunning Speed - Inner Race (rpm): | 3,500 | Drag Torque (N-m): | .01 |
| Keyway (in): | 0.20 x 0.05 in | Drag Torque (lb-in): | .0888 |
| Rated Torque Capacity (N-m): | 22 | Lubrication Type: | The clutches are supplied with a protective coating of oil and must be lubricated before putting into service. |
| Model: | NSS 15 | Type: | CAM Clutches |
| Rated Torque Capacity (ft.-lbs.): | 16.2 | Keyway (mm): | 5 x 1.2 mm |
| Maximum Overrunning Speed - Outer Race (rpm): | 1,800 | Add'l Bearing Support Requirement: | Yes |
| Overrunning Clutch: | Yes | Product Type: | NSS Series |
| Backstopping Clutch: | No | Bore Size (mm): | 15 mm |
| Bore Size (in): | 0.590549 in | Indexing Clutch: | Yes |
General Specifications
| UPC: | 662460387666 | Weight: | 0.55 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

