Morse NSS Series CAM Clutch - NSS-20 CLUTCH
Part #:2363232
Catalog #:NSS-20 CLUTCH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The NFS Sprag one way clutch is designed with the same overall dimensions as medium series metric ball bearing.
- Manufactured with an inner race containing a key seat and out race containing key slots
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Drag Torque (lb-in): | .0888 | Rated Torque Capacity (N-m): | 41 |
| Model: | NSS 20 | Keyway (in): | 0.24 x 0.06 in |
| Rated Torque Capacity (ft.-lbs.): | 30.2 | Type: | CAM Clutches |
| Keyway (mm): | 6 x 1.6 mm | Drag Torque (N-m): | .01 |
| Lubrication Type: | The clutches are supplied with a protective coating of oil and must be lubricated before putting into service. | Maximum Overrunning Speed - Outer Race (rpm): | 1,300 |
| Maximum Overrunning Speed - Inner Race (rpm): | 2,600 | Add'l Bearing Support Requirement: | Yes |
| Overrunning Clutch: | Yes | Bore Size (in): | 0.787399 in |
| Backstopping Clutch: | No | Indexing Clutch: | Yes |
| Product Type: | NSS Series | Bore Size (mm): | 20 mm |
General Specifications
| UPC: | 662460387673 | Weight: | 0.51 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

