Morse NSS Series CAM Clutch - NSS-45 CLUTCH
Part #:2363281
Catalog #:NSS-45 CLUTCH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- The NFS Sprag one way clutch is designed with the same overall dimensions as medium series metric ball bearing.
- Manufactured with an inner race containing a key seat and out race containing key slots
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Overrunning Speed - Inner Race (rpm): | 1,300 | Drag Torque (lb-in): | 1.8588 |
| Rated Torque Capacity (N-m): | 347 | Drag Torque (N-m): | .21 |
| Maximum Overrunning Speed - Outer Race (rpm): | 650 | Keyway (mm): | 14 x 2.1 mm |
| Lubrication Type: | The clutches are supplied with a protective coating of oil and must be lubricated before putting into service. | Rated Torque Capacity (ft.-lbs.): | 255.9 |
| Model: | NSS 45 | Type: | CAM Clutches |
| Keyway (in): | 0.55 x 0.08 in | Add'l Bearing Support Requirement: | Yes |
| Backstopping Clutch: | No | Indexing Clutch: | Yes |
| Bore Size (in): | 1.771648 in | Product Type: | NSS Series |
| Overrunning Clutch: | Yes | Bore Size (mm): | 45 mm |
General Specifications
| UPC: | 662460387727 | Weight: | 1.07 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Japan |

