Morse PB Series CAM Clutch - PB-16A CLUTCH 2.00B RH
Part #:171439
Catalog #:PB-16A CLUTCH 2.00B RH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- PB series clutch features precision formed cams providing high torque capacities with excellent wear life. These models are suitable for general duty applications.
- A bonze seal maintains race concentricity. They a asymmetrical by design, so must be ordered according to rotation requirements.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length to Snap Ring Groove (in): | 2.125 in | Keyway: | 1/2 x 1/4 |
| Length to Groove: | 1.650/1.655 | Key for Bore Size: | 1/2 x 1/4 |
| Configuration: | RH | Groove Diameter: | 3.156/3.144 |
| Overall Diameter (in): | 5.5 in | Overall Width (in): | 4.375 in |
| Model: | PB-16A | Hub Diameter (in): | 3.25 in |
| Snap Ring (Not Furnished): | RS325 | RPM Max. - Inner Race: | 950 |
| Mounting Diameter (in): | 3.250/3.249 in | Mounting Length (in): | 1.75 in |
| Type: | CAM Clutches | Groove Width: | .068/.088 |
| RPM Max. - Outer Race: | 300 | Keyway Length (in): | 1.4375 in |
| Major Diameter Width (in): | 2.125 in | Add'l Bearing Support Requirement: | No |
| Product Type: | PB Series | Rated Torque Capacity (ft.-lbs.): | 1,800 |
| Overrunning Clutch: | Yes | Bore Size (in): | 2 in |
| Backstopping Clutch: | Yes | Indexing Clutch: | Yes |
General Specifications
| UPC: | 662288404828 | Weight: | 15.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN |

