Morse PB Series CAM Clutch - PB-16A CLUTCH 2.00B LH
Part #:171440
Catalog #:PB-16A CLUTCH 2.00B LH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- PB series clutch features precision formed cams providing high torque capacities with excellent wear life. These models are suitable for general duty applications.
- A bonze seal maintains race concentricity. They a asymmetrical by design, so must be ordered according to rotation requirements.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length to Snap Ring Groove (in): | 2.125 in | Groove Width: | .068/.088 |
| Model: | PB-16A | Overall Diameter (in): | 5.5 in |
| Key for Bore Size: | 1/2 x 1/4 | RPM Max. - Inner Race: | 950 |
| Hub Diameter (in): | 3.25 in | Mounting Length (in): | 1.75 in |
| Groove Diameter: | 3.156/3.144 | Keyway: | 1/2 x 1/4 |
| Length to Groove: | 1.650/1.655 | Overall Width (in): | 4.375 in |
| Configuration: | LH | RPM Max. - Outer Race: | 300 |
| Snap Ring (Not Furnished): | RS325 | Mounting Diameter (in): | 3.250/3.249 in |
| Keyway Length (in): | 1.4375 in | Type: | CAM Clutches |
| Major Diameter Width (in): | 2.125 in | Add'l Bearing Support Requirement: | No |
| Overrunning Clutch: | Yes | Backstopping Clutch: | Yes |
| Bore Size (in): | 2 in | Indexing Clutch: | Yes |
| Product Type: | PB Series | Rated Torque Capacity (ft.-lbs.): | 1,800 |
General Specifications
| UPC: | 662288404835 | Weight: | 15.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN |

