Morse PB Series CAM Clutch - PB-3A CLUTCH .375B-RH
Part #:172766
Catalog #:PB-3A CLUTCH .375B-RH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- PB series clutch features precision formed cams providing high torque capacities with excellent wear life. These models are suitable for general duty applications.
- A bonze seal maintains race concentricity. They a asymmetrical by design, so must be ordered according to rotation requirements.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| RPM Max. - Outer Race: | 900 | Length to Groove: | .715/.720 |
| Type: | CAM Clutches | RPM Max. - Inner Race: | 1800 |
| Overall Diameter (in): | 2 in | Hub Diameter (in): | 0.84375 in |
| Configuration: | RH | Groove Width: | .036/.056 |
| Overall Width (in): | 1.875 in | Keyway: | 1/8 x 1/16 |
| Groove Diameter: | .835/.841 | Snap Ring (Not Furnished): | RS87 |
| Mounting Length (in): | 0.8125 in | Model: | PB-3A |
| Major Diameter Width (in): | 0.78125 in | Length to Snap Ring Groove (in): | 0.9375 in |
| Keyway Length (in): | 0.5 in | Key for Bore Size: | 1/8 x 1/16 |
| Mounting Diameter (in): | .875/.874 in | Add'l Bearing Support Requirement: | No |
| Rated Torque Capacity (ft.-lbs.): | 40 | Overrunning Clutch: | Yes |
| Indexing Clutch: | Yes | Product Type: | PB Series |
| Bore Size (in): | 0.375 in | Backstopping Clutch: | Yes |
General Specifications
| UPC: | 662288407997 | Weight: | 0.75 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.75 IN |

