Morse PB Series CAM Clutch - PB-8A CLUTCH 1.00B RH
Part #:172808
Catalog #:PB-8A CLUTCH 1.00B RH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- PB series clutch features precision formed cams providing high torque capacities with excellent wear life. These models are suitable for general duty applications.
- A bonze seal maintains race concentricity. They a asymmetrical by design, so must be ordered according to rotation requirements.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Snap Ring (Not Furnished): | RS175 | Type: | CAM Clutches |
| Keyway: | 1/4 x 1/8 | Model: | PB-8A |
| RPM Max. - Inner Race: | 1600 | Lubrication Type: | Grease |
| Keyway Length (in): | 1.0625 in | Groove Diameter: | 1.696/1.686 |
| Mounting Diameter (in): | 1.750/1.749 in | Overall Diameter (in): | 3.25 in |
| RPM Max. - Outer Race: | 650 | Overall Width (in): | 3.5625 in |
| Hub Diameter (in): | 1.625 in | Key for Bore Size: | 1/4 x 1/8 |
| Major Diameter Width (in): | 1.6875 in | Groove Width: | .056/.076 |
| Length to Snap Ring Groove (in): | 1.75 in | Configuration: | RH |
| Length to Groove: | 1.315/1.320 | Mounting Length (in): | 1.4375 in |
| Add'l Bearing Support Requirement: | No | Rated Torque Capacity (ft.-lbs.): | 450 |
| Backstopping Clutch: | Yes | Product Type: | PB Series |
| Bore Size (in): | 1 in | Indexing Clutch: | Yes |
| Overrunning Clutch: | Yes |
General Specifications
| UPC: | 662288408116 | Weight: | 4.14 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 4.30 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

