Morse PB Series CAM Clutch - PB-8A CLUTCH 1.00B LH
Part #:172809
Catalog #:PB-8A CLUTCH 1.00B LH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- PB series clutch features precision formed cams providing high torque capacities with excellent wear life. These models are suitable for general duty applications.
- A bonze seal maintains race concentricity. They a asymmetrical by design, so must be ordered according to rotation requirements.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Snap Ring (Not Furnished): | RS175 | Model: | PB-8A |
| Groove Width: | .056/.076 | Length to Groove: | 1.315/1.320 |
| RPM Max. - Inner Race: | 1600 | Keyway: | 1/4 x 1/8 |
| Configuration: | LH | Hub Diameter (in): | 1.625 in |
| RPM Max. - Outer Race: | 650 | Groove Diameter: | 1.696/1.686 |
| Length to Snap Ring Groove (in): | 1.75 in | Lubrication Type: | Grease |
| Overall Diameter (in): | 3.25 in | Type: | CAM Clutches |
| Keyway Length (in): | 1.0625 in | Overall Width (in): | 3.5625 in |
| Mounting Diameter (in): | 1.750/1.749 in | Mounting Length (in): | 1.4375 in |
| Major Diameter Width (in): | 1.6875 in | Key for Bore Size: | 1/4 x 1/8 |
| Add'l Bearing Support Requirement: | No | Product Type: | PB Series |
| Overrunning Clutch: | Yes | Bore Size (in): | 1 in |
| Indexing Clutch: | Yes | Backstopping Clutch: | Yes |
| Rated Torque Capacity (ft.-lbs.): | 450 |
General Specifications
| UPC: | 662288408123 | Weight: | 4.14 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 4.40 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

