Morse PB Series CAM Clutch - PB-10A CLUTCH 1.12B RH
Part #:172822
Catalog #:PB-10A CLUTCH 1.12B RH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- PB series clutch features precision formed cams providing high torque capacities with excellent wear life. These models are suitable for general duty applications.
- A bonze seal maintains race concentricity. They a asymmetrical by design, so must be ordered according to rotation requirements.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Length (in): | 1.4375 in | Lubrication Type: | Grease |
| Groove Diameter: | 2.182/2.170 | Snap Ring (Not Furnished): | RS225 |
| Overall Diameter (in): | 3.75 in | Hub Diameter (in): | 2 in |
| Keyway Length (in): | 1.0625 in | Length to Groove: | 1.340/1.345 |
| Length to Snap Ring Groove (in): | 1.6875 in | Key for Bore Size: | 1/4 x 1/8 |
| Overall Width (in): | 3.625 in | Keyway: | 5/16 x 5/32 |
| RPM Max. - Outer Race: | 400 | Model: | PB-10A |
| RPM Max. - Inner Race: | 1200 | Type: | CAM Clutches |
| Configuration: | RH | Groove Width: | .056/.076 |
| Mounting Diameter (in): | 2.250/2.249 in | Major Diameter Width (in): | 1.71875 in |
| Add'l Bearing Support Requirement: | No | Overrunning Clutch: | Yes |
| Backstopping Clutch: | Yes | Indexing Clutch: | Yes |
| Rated Torque Capacity (ft.-lbs.): | 675 | Product Type: | PB Series |
| Bore Size (in): | 1.125 in |
General Specifications
| UPC: | 662288408130 | Weight: | 6.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 3.63 IN |

