Morse PB Series CAM Clutch - PB-10A CLUTCH 1.25B RH
Part #:172824
Catalog #:PB-10A CLUTCH 1.25B RH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- PB series clutch features precision formed cams providing high torque capacities with excellent wear life. These models are suitable for general duty applications.
- A bonze seal maintains race concentricity. They a asymmetrical by design, so must be ordered according to rotation requirements.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model: | PB-10A | Overall Width (in): | 3.625 in |
| Overall Diameter (in): | 3.75 in | Hub Diameter (in): | 2 in |
| Length to Snap Ring Groove (in): | 1.6875 in | RPM Max. - Inner Race: | 1200 |
| Configuration: | RH | Groove Diameter: | 2.182/2.170 |
| Lubrication Type: | Grease | Mounting Diameter (in): | 2.250/2.249 in |
| Key for Bore Size: | 1/4 x 1/8 | Mounting Length (in): | 1.4375 in |
| Groove Width: | .056/.076 | RPM Max. - Outer Race: | 400 |
| Keyway: | 5/16 x 5/32 | Length to Groove: | 1.340/1.345 |
| Type: | CAM Clutches | Keyway Length (in): | 1.0625 in |
| Snap Ring (Not Furnished): | RS225 | Major Diameter Width (in): | 1.71875 in |
| Add'l Bearing Support Requirement: | No | Overrunning Clutch: | Yes |
| Indexing Clutch: | Yes | Product Type: | PB Series |
| Backstopping Clutch: | Yes | Rated Torque Capacity (ft.-lbs.): | 675 |
| Bore Size (in): | 1.25 in | Inner Race Width (in): | 1.688 in |
| Outer Width (in): | 3.157 in | RPM Max. -inner Race: | 1,200 |
General Specifications
| UPC: | 662288408154 | Weight: | 5.74 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 4.30 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

