Morse PB Series CAM Clutch - PB-12A CLUTCH 1.38B RH
Part #:172838
Catalog #:PB-12A CLUTCH 1.38B RH
KEY FEATURES
- Morse Mechanical Clutches offer the most complete and versatile selection of backstop, overriding, and index Clutches in the industry
- PB series clutch features precision formed cams providing high torque capacities with excellent wear life. These models are suitable for general duty applications.
- A bonze seal maintains race concentricity. They a asymmetrical by design, so must be ordered according to rotation requirements.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | CAM Clutches | Mounting Diameter (in): | 2.500/2.499 in |
| Configuration: | RH | Major Diameter Width (in): | 1.875 in |
| Keyway: | 3/8 x 3/16 | Length to Snap Ring Groove (in): | 2.0625 in |
| Overall Width (in): | 3.875 in | Groove Diameter: | 2.391/2.379 |
| RPM Max. - Outer Race: | 300 | Model: | PB-12A |
| Overall Diameter (in): | 4.4375 in | Lubrication Type: | Grease |
| RPM Max. - Inner Race: | 1200 | Groove Width: | .120/.130 |
| Mounting Length (in): | 1.4375 in | Key for Bore Size: | 5/16 x 5/32 |
| Keyway Length (in): | 1.125 in | Length to Groove: | 1.311/1.321 |
| Snap Ring (Not Furnished): | RST250 | Hub Diameter (in): | 2.375 in |
| Add'l Bearing Support Requirement: | No | Bore Size (in): | 1.375 in |
| Rated Torque Capacity (ft.-lbs.): | 1,350 | Indexing Clutch: | Yes |
| Product Type: | PB Series | Backstopping Clutch: | Yes |
| Overrunning Clutch: | Yes |
General Specifications
| UPC: | 662288408178 | Weight: | 8.53 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 4.40 IN | HTC: | 8483.60.4040 |
| Country of Origin: | Mexico |

